Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Standard bevel gears type B ratio 1:1.5 - Standard bevel gears type B, straight geared 90°, 20° pressure angle, ratio 1:1.5
Bill of material
Standard bevel gears type B ratio 1:1.5 KETTEN FUCHS Product no. 420-010-1516B
CNSORDERNO
Order number
420-010-1516B
M
Modul
1.0
Z
Number of Teeth
16
DE
Dimensions
18.10 mm
DP
Dimensions
16.0 mm
A
Dimensions
12.0 mm
F
Dimensions
4.3 mm
DN
Dimensions
13.3 mm
D1
Dimensions
4.0 mm
DM
Dimensions
20.00 mm
L
Dimensions
0.0 mm
S
Dimensions
0.0 mm
LM
Dimensions
7.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices